IESNA:LM-63-2002
[TEST]P1055686
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1409
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1203.9 1192.6 1186.4 1177.7 1163.9 1145.2 1125.2 1102.7 1075.3 1046.5
1015.3 980.3 944.1 905.4 866.7 825.5 784.3 741.8 695.6 651.9
606.9 562 518.3 473.3 428.4 383.4 337.2 289.7 244.8 199.8
157.4 116.1 78.7 43.7 15 0 0
1203.9 1208.9 1197.6 1182.7 1160.2 1130.2 1096.5 1059 1016.6 970.4
920.4 867.9 813 755.5 695.6 635.7 577 515.8 455.8 398.4
340.9 286 229.8 181.1 133.6 92.4 56.2 38.7 27.5 17.5
10 3.7 1.2 0 0 0 0
1203.9 1195.1 1175.2 1145.2 1102.7 1055.3 996.6 932.9 860.5 784.3
703.1 623.2 544.5 465.8 392.1 321 253.5 192.3 136.1 89.9
48.7 35 27.5 21.2 15 10 6.2 3.7 2.5 1.2
1.2 1.2 1.2 1.2 0 0 0
1203.9 1193.9 1166.4 1122.7 1065.3 996.6 917.9 830.5 735.6 638.2
543.2 452.1 364.7 284.7 211.1 146.1 92.4 46.2 33.7 27.5
20 15 10 6.2 3.7 2.5 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1203.9 1195.1 1171.4 1122.7 1056.5 980.3 892.9 794.3 691.9 589.5
492 395.9 308.5 232.3 159.9 101.2 51.2 35 27.5 21.2
15 10 6.2 3.7 2.5 1.2 1.2 1.2 1.2 0
1.2 0 0 0 0 0 0
